Frame 3gang, R.1, red trans./black glossy, acrylic 10132344

EAN
4011334399964
Packaging
1 Piece

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    223.2 mm
  • Width
    81.2 mm
Capacity
  • Number of sockets
    3
Materials
  • Design lines special colours
    red transparent/black
  • Colour
    red
  • Colour
    red  
  • RAL colour
    RAL 3003 - Ruby red
  • Material / workmanship
    acrylic
  • Material
    acrylic
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting, clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker R.1
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
  • Information text
    Not suitable for water-protected, flush-mounted installation IP44.