Frame 1gang, R.1, brown/black glossy, embossed leather 10112364

EAN
4011334412977
Packaging
1 Piece

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    81.2 mm
  • Width
    81.2 mm
Capacity
  • Number of sockets
    1
Materials
  • Design lines special colours
    brown/black
  • Colour
    brown
  • Colour
    dark brown
  • RAL colour
    RAL 8017 - Chocolate brown
  • Material / workmanship
    embossed leather
  • Material
    Leather
  • Material / surface
    high quality, durable material that underscores the individual character by means of different structures and colour schemes, structured surface, Leather is a natural material and may therefore show variations in colour and structure.
  • Type of surface treatment
    Not applicable
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting, clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker R.1
Instructions
  • Special note text
    Patina typical for real leather can develop over time due to touch and the influence of light. ; Caution! Natural product made from open-pored material, which is sensitive to grease and dirt. ; The shape of surface materials can change during changes in temperature and humidity and its colour can change when exposed to UV radiation.
  • Information text
    Not suitable for water-protected, flush-mounted installation IP44.