Frame 1gang, R.1, orange trans./black glossy, acrylic 10112334

EAN
4011334400028
Packaging
1 Piece

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    81.2 mm
  • Width
    81.2 mm
Capacity
  • Number of sockets
    1
Materials
  • Design lines special colours
    orange transparent/black
  • Colour
    orange
  • Material / workmanship
    acrylic
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting ; clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker R.1
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
  • Information text
    Not suitable for water-protected, flush-mounted installation IP44.