Sealing Set Socket Outlets/Centre Plates • 10107200 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker K.1 / K.5
          • Accessories
          • Sealing set
          • 10107200
          Image  10107200 of the product Hager Africa | Hager Africa
          Image  10107200 of the product Hager Africa | Hager Africa

          Sealing set for soc. out.s/centre plates, K.x/Q.x, trans.

          10107200

          Image  10107200 of the product Hager Africa | Hager Africa
          Image  10107200 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Sealing set for soc. out.s/centre plates, K.x/Q.x, trans. 10107200

          EAN
          4011334272847
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Rotary dimmer / poten­tiometer / numeric setting
            For rotary dimmer, rotary dimmer (R, L) and Tronic rotary dimmer (R, C) ; For universal rotary dimmer (R, L, C) and universal rotary dimmer exten­sion unit ; for speed control­lers
          Mater­ials
          • Colour inde­pendent of design lines
            trans­parent
          Equip­ment
          • Switches / socket outlets
            for socket outlets with self-closing hinged covers ; for 3-step switches
          Use cases
          • Applic­a­tion
            Light control
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Flush-­mounted wet-­room install­a­tion
          • Main design line
            Berker K.x/Q.x
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker K.1 ; Berker K.5

          Downloads

          • Product image

            Image 10107200  | Hager Africa

            Product Image 10107200

          • Instruction manual

            Image Instruction manuals for 10107200  | Hager Africa

            Instruction manuals for 10107200

            Manual for 10107200 - Sealing set for socket outlets/centre plates (DE-EN-NL-NO, 2020-10)

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 10107200  | Hager Africa

            EU Declaration of conformity for 10107200

            PDF
            451 KB
            Image EU Declaration of conformity for 10107200  | Hager Africa

            EU Declaration of conformity for 10107200

            PDF
            353 KB
            Image EU Declaration of conformity for 10107200  | Hager Africa

            EU Declaration of conformity for 10107200

            Declaration

            PDF
            295 KB
          • RoHS report

            Image Pollutant guidelines for 10107200  | Hager Africa

            Pollutant guidelines for 10107200

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 10107200  | Hager Africa

            Pollutant guidelines for 10107200

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            2
          • 1
            10107000 - Sealing set for key switches/key push-buttons, K.x/Q.x, trans.
            10107000
            Sealing set for key switches/key push-buttons, K.x/Q.x, trans.
          • 2
            10107100 - Sealing set for switches/push-buttons, K.x/Q.x, trans.
            10107100
            Sealing set for switches/push-buttons, K.x/Q.x, trans.

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group