Sealing set for switches/push-buttons, K.x/Q.x, trans. 10107100
EAN
4011334272854
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch and on/off switch, 2-pole, 10 AX ; for rocker push-buttons
Materials
-
Colour independent of design linestransparent
Scope of delivery
-
Componentwith IP44 fixing element to screw on
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker K.x/Q.x
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker K.1 ; Berker K.5
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 10107100
Manual for 10107100 - Sealing set for switches/push-buttons (DE-EN-NL-NO, 2021-02)
PDF437 KBInstruction manuals for 10107100
Manual for 10107100 - Sealing set for switches/push-buttons (DE-EN-NL-NO, 2005-09)
PDF336 KB -
Declaration of conformity
EU Declaration of conformity for 10107100
Declaration
PDF234 KB -
RoHS report
Pollutant guidelines for 10107100
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10107100
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation