Cover plate toggle f.rot. switch/spring-return push-B,R.cl,al.,luminium anodised 10012074

EAN
4011334388272
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    Aluminium/polar white
  • Colour
    aluminium
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material / workmanship
    aluminium, anodised
  • Material
    Aluminium
Installation, mounting
  • Installation mode
    with clamp/screw fastening
Identification
  • Main design line
    Serie R.classic
Instructions
  • Information text
    Caution! The cover plates may only be mounted without frames. ; Caution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).