MCCBs x160 3 pole 40 kA
Filter
Category
- h3 ACBs
- HW ACBs
-
h3 MCCBs
- x160 MCCBs
- MCCBs x160 1 pole 18 kA
- MCCBs x160 2 pole 18 kA
- MCCBs x160 3 pole 18 kA
- MCCBs x160 4 pole 18 kA
- MCCBs x160 1 pole 25 kA
- MCCBs x160 2 pole 25 kA
- MCCBs x160 3 pole 25 kA
- MCCBs x160 4 pole 25 kA
- MCCBs x160 3 pole 40 kA
- MCCBs x160 4 pole 40 kA
- Magnetic MCCBs x160 3 pole 40 kA
- Magnetic MCCBs x160 4 pole 40 kA
- Switch disconnectors x160 3 pole
- Switch disconnectors x160 4 pole
- Fixed add-on-blocks
- Adjustable add-on-blocks
- x250 / h250 MCCBs
- h400 / h630 MCCBs
- h800 MCCBs
- h1000 MCCBs
- h1250 / h1600 MCCBs
- Auxiliaries and accessories for x160 and x250
- Auxiliaries and accessories for x250
- Auxiliaries and accessories for h250
- Auxiliaries and accessories for h400-h630
- Auxiliaries and accessories for h800-h1000
- Auxiliaries and accessories for h1600
- Auxiliaries and accessories for P160
- Auxiliaries and accessories for P250
- Auxiliaries and accessories for P630
- h3+ MCCBs
- Earth leakage relays and torroids
- Load break switches
- Changeover switches
- Fuse Combination Switches
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
Login to create a product list
You need to be logged into your myHager account to create product lists