The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Spare parts and accessories
    • Spare parts for char­ging stations
    • XVS115
    The Hager HMI interface card for witty EV charging systems enables intuitive local control and status display, simplifying commissioning, configuration, and diagnostics. Its compact 114 × 57 × 28 mm form factor saves space in the enclosure and installs quickly, enhancing user experience and maintenance efficiency for residential and commercial charging points.
    EAN
    3250610001455
    Packaging
    1 Piece
    • Spare parts for char­ging stations

    cubyko Emergency switch wall-mounted IP55 250V Push/rotary Grey XVS115

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko Emergency switch wall-mounted IP55 250V Push/rotary Grey

    XVS115

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      114 mm
    • Width
      57 mm
    • Depth
      28 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration XVS115
    PDF

    Downloads

    • Image XVS115  | Hager Africa

      Product Image XVS115

    • Product datasheet

      Image Hager Product data sheet XVS115  | Hager Africa

      Hager Product data sheet XVS115

      HMI interface card for witty

      PDF
    • Manual

      Image Manual fr-FR, de-DE, it-IT, en-GB, sv-SE, nl-NL, es-ES, pt-PT, el-GR 2024-12-19  | Hager Africa

      Manual fr-FR, de-DE, it-IT, en-GB, sv-SE, nl-NL, es-ES, pt-PT, el-GR 2024-12-19

      PDF
      203,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      XVS000 - Accessory kit witty
      XVS000
      Accessory kit witty
    • 2
      XVS140 - Cover plate Outdoor with cable Plastic 273x248x72mm Graphite Black RAL9011
      XVS140
      Mounting plate for witty
    • 3
      XVS131 - Standalone USB Charger 3x 4.2A, Electronic Fuse Short-circuit/Overload-proof
      XVS131
      Cover plate Traffic white RAL9016 [attached cable]
    • 4
      XVS121 - Movement detector KNX 180° 1.10 m, 5-1000 lx, ETS/easy, 10 s-30 min
      XVS121
      Cover plate Graphite black RAL9011 [attached cable]
    • 5
      XVS203 - Audio switch 6W flush mounting
      XVS203
      Attached cable 6.5 m 7kW

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group