The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Char­ging stations
    • Char­ging station witty plus
    • XVL122C
    The Hager witty plus 1x22 kW charging station delivers fast EV charging via a Type 2 attached cable, supporting 1- or 3-phase 230-240 V, 50-60 Hz up to 32 A. Load management optimises energy use, and an emergency release enables safe unplugging on power loss. Its IP55/IK10 wall-mount design and −25 to 50 °C range suit homes, workplaces, and public parking.
    EAN
    3250610087787
    Packaging
    1 Piece
    Data Act Notice
    • Char­ging station witty plus

    Delayed undervoltage release h800-h1600 3P 24V DC IP4X XVL122C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Delayed undervoltage release h800-h1600 3P 24V DC IP4X

    XVL122C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for E-Mobility 3 products available

    Complete your system

    • Accessor­ies/s­pare parts for E-Mobility
    • XVA130

      A charging station basic pedestal for witty one

      €0.00  / *
    • XVA135

      2 charging station basic pedestal for witty one

      €0.00  / *
    • XVA285

      Optional 4G board for charging station

      €0.00  / *

    Technical properties

    Power
    • Power per char­ging point
      22 kW
    • Connected load
      0.1 - 22 kW
    Frequency
    • Frequency
      50 - 60 Hz
    Power supply
    • Number of phases for power supply
      1, 3
    Elec­tric current
    • Rated current IN
      32 A
    Connectivity
    • Number of char­ging points
      1
    Func­tions
    • With load manage­ment
      Yes
    • ISO 15118 avail­able with deliv­eries starting in
      Q3/2026
    Equip­ment
    • Number of house sockets
      0
    • With circuit breaker
      No
    • With emer­gency release at power failure
      Yes
    Connec­tion
    • Connect­or/plug type
      Type 2
    Dimen­sions
    • Height
      370 mm
    • Width
      250 mm
    • Depth
      150 mm
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Access control, Alarms, Basic inform­a­tion, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment, Elec­tric Vehicle Supply Equip­ment, Energy EVSE mode, General diagnostics, Oper­a­tional state, Power source, Soft­ware diagnostics
    • Data formats
      MODBUS, OCPP, Custom
    • Estim­ated daily data volume
      1 MB - 10 MB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Impact resist­ance IK
      IK10
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    Voltage
    • Nominal voltage
      230-240 V
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration XVL122C
    PDF
    RoHS report XVL122C
    PDF
    PEP - EVCS WITTY PLUS & PRO (English )
    PDF
    760,36 kB

    Downloads

    • Image XVL122C  | Hager Africa

      Product Image XVL122C

    • Product datasheet

      Image Hager Product data sheet XVL122C  | Hager Africa

      Hager Product data sheet XVL122C

      Charging station witty plus 1x22kW 1/3ph+N att. cable

      PDF
    • Installation manual

      Image Installation manual en-GB, en-US 2026-10-26  | Hager Africa

      Installation manual en-GB, en-US 2026-10-26

      PDF
      14,70 MB
    • Manual

      Image Manual International 2026-10-19  | Hager Africa

      Manual International 2026-10-19

      PDF
      15,14 MB
    • Tool

      Image Tool International 2026-08-07  | Hager Africa

      Tool International 2026-08-07

      ZIP
      3,17 MB
    • Application Guide

      Image Application Guide en-GB 2026-10-26  | Hager Africa

      Application Guide en-GB 2026-10-26

      PDF
      32,42 MB
    • Declaration of conformity

      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      EVCS Stacje ładowania witty plus

      PDF
      293,43 kB
      Image EU  Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-04-25

      PDF
      393,70 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group