The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WXF688D
    The Hager Gallery Blank Function 1‑module Dune insert neatly closes unused slots in Gallery and desk modules, ensuring a clean, safe finish. Made of durable polycarbonate with a glossy white (RAL1013) Dune tone, it offers IP20 protection and IK02 impact resistance. Compact (45×22.5×29.5 mm), it preserves panel aesthetics and prevents dust ingress in residential or commercial setups.
    EAN
    3250617191333
    Packaging
    10

    Blank plate Gallery 1 Module Titanium RAL9006 Satin PC IP20 IK02 WXF688D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blank plate Gallery 1 Module Titanium RAL9006 Satin PC IP20 IK02

    WXF688D

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      22.50 mm
    • Depth
      29.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Click mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WXF688D
    PDF
    RoHS report WXF688D
    PDF

    Downloads

    • Image WXF688D  | Hager Africa

      Product Image WXF688D

    • Product datasheet

      Image Hager Product data sheet WXF688D  | Hager Africa

      Hager Product data sheet WXF688D

      Blank function gallery 1 module dune

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager Africa

      Declaration of conformity International 2021-06-17

      PDF
      78,93 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      161,69 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group