The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Device install­a­tion
    • Device install­a­tion gallery
    • WXF436T
    The Hager Gallery 16AX switch for multi-socket circuits, 2P+E, in Titanium (RAL9006) satin finish, delivers reliable 16 A control at 50-60 Hz. Durable PC mechanism with upper casing offers IK05 impact resistance and a compact 52 mm depth (40 mm in flush boxes). Quick click mounting speeds installation, and an optional status LED adds visibility. Ideal for controlling socket outlets or lighting.
    EAN
    3250617191876
    Packaging
    10
    • Device install­a­tion gallery
    • Sockets for trunk­ing/­pole/­floor boxes
    • See more

    Switch 16AX 1-gang Jet black LED status IK05 click mounting WXF436T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch 16AX 1-gang Jet black LED status IK05 click mounting

    WXF436T

    • Technical properties
    • Documentations
    • More products

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Mech­anism with upper casing
    Connectivity
    • Mounting type
      Clamp mounting, Click mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      52 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK05
    Texts
    • Lighting
      Can be illu­min­ated by status LED
    • Push button
      No

    Downloads

    • Image WXF436T  | Hager Africa

      Product Image WXF436T

    • Product licence

      Image Licence for BELGIUM  | Hager Africa

      Licence for BELGIUM

      Product licence en-GB 2019-01-31

      PDF
      8,73 MB
      Image Licence for FRANCE  | Hager Africa

      Licence for FRANCE

      Product licence en-GB 2019-03-18

      PDF
      862,62 kB
    • Product certificate

      Image CB test certificate_BE_8632  | Hager Africa

      CB test certificate_BE_8632

      Product certificate en-GB 2019-01-31

      PDF
      3,68 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-02-05  | Hager Africa

      Declaration of conformity International 2021-02-05

      PDF
      78,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF423V - Triple socket 2P+E 16A Keyed for wall duct Gallery Red RAL3020 Click mount
      WXF423V
      Triple socket for trunking gallery 2P+E 16A green
    • 2
      WXF422R - Double socket trunking 2P+E 16A Titanium Click-mount French NF IK07 IP20
      WXF422R
      Double socket for trunking gallery 2P+E 16A red
    • 3
      WXF422V - Double socket 2P+E 16A Keyed for wall duct Gallery, Red, Click mount
      WXF422V
      Double socket for trunking gallery 2P+E 16A green
    • 4
      WXF423E - Triple socket gallery 2P+E 16A French Snap-on Wall duct Jet black RAL9005
      WXF423E
      Triple socket for trunking gallery 2P+E 16A orange
    • 5
      WXF423T - Triple socket 2P+E 16A French NF Rotated insert Wall duct Green RAL6024
      WXF423T
      Triple socket for trunking gallery 2P+E 16A titane

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group