The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Device install­a­tion
    • Device install­a­tion gallery
    • WXF436N
    EAN
    3250617192781
    Packaging
    10
    • Device install­a­tion gallery
    • Sockets for trunk­ing/­pole/­floor boxes
    • See more

    Switch 16AX multi sockets gallery night WXF436N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch 16AX multi sockets gallery night

    WXF436N

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Mech­anism with upper casing
    Connectivity
    • Mounting type
      Clamp mounting, Click mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      52 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    Texts
    • Lighting
      Can be illu­min­ated by status LED
    • Switch mode
      2-pole off

    Downloads

    • Image WXF436N  | Hager Africa

      Product Image WXF436N

    • Product datasheet

      Image Hager Product data sheet WXF436N  | Hager Africa

      Hager Product data sheet WXF436N

      Switch 16AX multi sockets gallery night

      PDF
    • Product licence

      Image Licence for BELGIUM  | Hager Africa

      Licence for BELGIUM

      Product licence en-GB 2019-01-31

      PDF
      8,73 MB
      Image Licence for FRANCE  | Hager Africa

      Licence for FRANCE

      Product licence en-GB 2019-03-18

      PDF
      862,62 kB
    • Product certificate

      Image CB test certificate_BE_8632  | Hager Africa

      CB test certificate_BE_8632

      Product certificate en-GB 2019-01-31

      PDF
      3,68 MB
      Image Test_Report  | Hager Africa

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      828,79 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-02-05  | Hager Africa

      Declaration of conformity International 2021-02-05

      PDF
      78,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF233 - RJ45 socket gallery cat.6A STP 2 modules 45° inside
      WXF233
      RJ45 socket gallery cat.6A STP 2 modules 45° inside
    • 2
      WXF422R - Double socket for trunking gallery 2P+E 16A red
      WXF422R
      Double socket for trunking gallery 2P+E 16A red
    • 3
      WXF422V - Double socket for trunking gallery 2P+E 16A green
      WXF422V
      Double socket for trunking gallery 2P+E 16A green
    • 4
      WXF423E - Triple socket for trunking gallery 2P+E 16A orange
      WXF423E
      Triple socket for trunking gallery 2P+E 16A orange
    • 5
      WXF228 - RJ45 socket gallery cat.6A STP
      WXF228
      RJ45 socket gallery cat.6A STP

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group