The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • gallery
  • Mech­an­ismes
  • WXF431
  • Cable routing and room connec­tion systems
  • Wiring Accessories

Socket with detrompage for trunking gallery 2P+E 16A WXF431

EAN
3250617192743
Packaging
20

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Socket with detrompage for trunking gallery 2P+E 16A

WXF431

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Voltage
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Red
  • RAL code
    3020
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    44.90 mm
  • Width
    44 mm
  • Depth
    37 mm
  • Number of units
    1
  • Built-in depth flush-­mounted boxes
    50 mm
Install­a­tion, mounting
  • Mounting on
    Wall duct
Connectivity
  • Mounting type
    Click mounting
Equip­ment
  • Connect­or/plug type socket outlet
    French norm NF
  • Rotated central insert
    Yes
  • With hinged lid
    No
  • With round protective earth pin
    Yes
  • With signal lamp
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    3
Safety
  • With enhanced contact protec­tion
    Yes
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration WXF431
PDF
Hager RoHS report WXF431
PDF

Downloads

  • Image WXF431  | Hager Africa

    Product Image WXF431

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product licence

    Image Licence for BELGIUM  | Hager Africa

    Licence for BELGIUM

    Product licence en-GB 2019-01-31

    PDF
    9,96 MB
    Image Licence for FRANCE  | Hager Africa

    Licence for FRANCE

    Product licence en-GB 2019-03-18

    PDF
    864,27 kB
  • Product certificate

    Image CB test certificate_BE_8631  | Hager Africa

    CB test certificate_BE_8631

    Product certificate en-GB 2019-01-31

    PDF
    4,87 MB
    Image EC declaration of conformity  | Hager Africa

    EC declaration of conformity

    Product certificate en-GB 2024-03-19

    PDF
    462,93 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-06-07  | Hager Africa

    Declaration of conformity International 2021-06-07

    PDF
    106,10 kB
More documentation

Discover more of this product range

    5
  • 1
    WXF432 - Double socket with detrompage for trunking gallery 2P+E 16A
    WXF432
    Double socket with detrompage for trunking gallery 2P+E 16A
  • 2
    WXF433 - Triple socket with detrompage for trunking gallery 2P+E 16A
    WXF433
    Triple socket with detrompage for trunking gallery 2P+E 16A
  • 3
    WXD205N - Rocker for RJ45 socket gallery with FPL 1 module night
    WXD205N
    Rocker for RJ45 socket gallery with FPL 1 module night
  • 4
    WXD205D - Rocker for RJ45 socket gallery with FPL 1 module dune
    WXD205D
    Rocker for RJ45 socket gallery with FPL 1 module dune
  • 5
    WXD205B - Rocker for RJ45 socket gallery with FPL 1 module pure-white
    WXD205B
    Rocker for RJ45 socket gallery with FPL 1 module pure-white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group