Cover KNX push button 6 gang with LED gallery dune WXE316D
EAN
3250618500257
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 337 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementDouble rocker
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPlastic
-
TreatmentUntreated
Connectivity
-
Mounting typeSnap-on mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXE316D
Cover KNX push button 6 gang with LED gallery dune
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-14
PDF127,91 kB
More documentation