The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WXD002D
    The Hager Gallery rocker for switches, FPL 2‑module, Dune (RAL1013), offers a clean glossy finish and easy click mounting. Designed as a single push-button rocker, it fits Gallery systems to refresh or complete indoor installations. Made of durable polycarbonate, it features a labeling field, IP21 protection, and IK05 impact resistance. Compact (44.6×44.7×8 mm), ideal for residential and commercial interiors.
    EAN
    3250617195669
    Packaging
    1 Piece

    Rocker for switch Gallery FPL 2 modules Night, Single push button, Jet black WXD002D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for switch Gallery FPL 2 modules Night, Single push button, Jet black

    WXD002D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF003
    WXF003
    2 way switch gallery InterBP with neutral 2 modules
    Add to a list
    Add to a list
    WXF001
    WXF001
    2 way switch gallery 2 modules
    Add to a list
    Add to a list

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Controls and indic­ators
    • Number of buttons
      1
    Mater­ials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      44.60 mm
    • Width
      44.70 mm
    • Depth
      8 mm
    Capa­city
    • Number of modules
      2
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB

    Downloads

    • Image WXD002D  | Hager Africa

      Product Image WXD002D

    • Product datasheet

      Image Hager Product data sheet WXD002D  | Hager Africa

      Hager Product data sheet WXD002D

      Rocker for switch gallery with FPL 2 modules dune

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-27  | Hager Africa

      Declaration of conformity International 2021-07-27

      PDF
      80,44 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      186,08 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group