The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WXD000D
    The Hager gallery Rocker Switch, 2 modules, dune finish (RAL1013), offers reliable single-button control for lighting and similar loads. Made of durable glossy polycarbonate, it features quick click mounting for fast installation. With IP21 protection and IK05 impact resistance, it’s ideal for indoor residential and commercial use. Compact 2‑module format fits neatly into gallery systems.
    EAN
    3250617195607
    Packaging
    10

    Rocker switch single push button 2M Jet black RAL9005 IP21 IK05 Gallery WXD000D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker switch single push button 2M Jet black RAL9005 IP21 IK05 Gallery

    WXD000D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF023
    WXF023
    Switch gallery InterBP 2 modules external signal
    Add to a list
    Add to a list
    WXF003
    WXF003
    2 way switch gallery InterBP with neutral 2 modules
    Add to a list
    Add to a list
    WXF001
    WXF001
    2 way switch gallery 2 modules
    Add to a list
    Add to a list
    WXF010
    WXF010
    Intermediate switch gallery 2 modules
    Add to a list
    Add to a list

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Controls and indic­ators
    • Number of buttons
      1
    Mater­ials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      44.60 mm
    • Width
      44.70 mm
    • Depth
      8 mm
    Capa­city
    • Number of modules
      2
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WXD000D
    PDF
    RoHS report WXD000D
    PDF

    Downloads

    • Image WXD000D  | Hager Africa

      Product Image WXD000D

    • Product datasheet

      Image Hager Product data sheet WXD000D  | Hager Africa

      Hager Product data sheet WXD000D

      Rocker switch gallery 2 modules dune

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-27  | Hager Africa

      Declaration of conformity International 2021-07-27

      PDF
      80,44 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      186,08 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group