The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • cubyko
  • cubyko - Surface-­mounted install­a­tion
  • WNC123B
  • Wiring Accessories

cubyko Triple horizontal socket 2P+E screwless wall mounted white IP55 WNC123B

EAN
3250617171250
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

cubyko Triple horizontal socket 2P+E screwless wall mounted white IP55

WNC123B

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    76 mm
  • Width
    218 mm
  • Depth
    22.80 mm
  • Number of units
    3
  • Built-in depth flush-­mounted boxes
    0
  • Built-in depth
    0
Connec­tion
  • Connect­or/plug type
    Plug clamp
Install­a­tion, mounting
  • Mounting on
    Surface mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal
Connectivity
  • Type of connec­tion
    Plug-in connec­tion
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Earthing pin
  • Rotated central insert
    No
  • With hinged lid
    Yes
  • With round protective earth pin
    Yes
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Cover, door
  • Type of lid
    Self-closing hinged cover, can be arrested in end posi­tion
Capa­city
  • Number of modules
    2
Safety
  • With enhanced contact protec­tion
    Yes
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP55
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No
Iden­ti­fic­a­tion
  • With imprint
    No
  • Related Systems
    Hager cubyko

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration WNC123B
PDF
Hager RoHS report WNC123B
PDF

Downloads

  • Image WNC123B  | Hager Africa

    Product Image WNC123B

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product licence

    Image Product licence en-GB, fr-FR 2013-08-27  | Hager Africa

    Product licence en-GB, fr-FR 2013-08-27

    PDF
    171,71 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-07-14  | Hager Africa

    Declaration of conformity International 2021-07-14

    PDF
    111,30 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    WUZ696 - Control lamp 250V Blue integrated range "L" form
    WUZ696
    Control lamp 250V Blue integrated range "L" form
  • 2
    WUZ690 - Signal lamp 250V Bleu integrated range "I" form
    WUZ690
    Signal lamp 250V Bleu integrated range "I" form
  • 3
    WUZ692 - Signal lamp 28V Blue integrated range "I" form
    WUZ692
    Signal lamp 28V Blue integrated range "I" form
  • 4
    WUZ697 - Signal lamp 28V Red, integrated range "I" form
    WUZ697
    Signal lamp 28V Red, integrated range "I" form
  • 5
    WUZ695 - Signal lamp 250V Red integrated range "I" form
    WUZ695
    Signal lamp 250V Red integrated range "I" form

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group