The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WNC022

Cubyko LT push-button 1O/1F wall mounted grey IP55 WNC022

EAN
3250617170222
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cubyko LT push-button 1O/1F wall mounted grey IP55

WNC022

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    10 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Satin finish
  • Material
    Polypro­pylene (PP)
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Complete install­a­tion with frame
Connectivity
  • Mounting type
    Screw mounting
Dimen­sions
  • Built-in depth flush-­mounted boxes
    40 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK07
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single push button

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB

Downloads

  • Image WNC022  | Hager Africa

    Product Image WNC022

  • Product datasheet

    Image Hager Product data sheet WNC022  | Hager Africa

    Hager Product data sheet WNC022

    Cubyko LT push-button 1O/1F wall mounted grey IP55

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-07-14

    PDF
    119,33 kB
    Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

    Declaration of conformity en-GB 2025-12-05

    PDF
    253,40 kB
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group