The Hager RJ11 + RJ45 Cat6 outlet in Aurora Silver provides combined telephony and data access in one point. Its Cat6 channel up to 250 MHz supports Gigabit Ethernet, while the RJ11 port handles voice/DSL. With two outputs, 27 mm built-in depth and robust polycarbonate body, it fits neatly into walls. IP20 rated for indoor use and operating from -20 to 45°C, it’s ideal for residential and office networks.
EAN
3250617292542
VPE
10 pieces
RJ45 outlet Cat6 dual port 2M Aurora silver, 0-250 MHz, IP20 WGMT2RJRJ6AS
product.page.accessories.title
product.page.accessories.associated-products
-
Cover frame for domestic switching devices 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 1 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Frequency
-
Transmission bandwidth0-250 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs2
-
With hinged lidNo
Use conditions
-
Operating temperature-20 - 45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourAurora silver
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current IN0
Dimensions
-
Built-in depth27 mm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WGMT2RJRJ6AS
RJ11 + RJ45 cat6 outlet;as
PDF -
ProductECDeclaration
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation