The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Muse
    • Muse - VDI/­Com­mu­nic­a­tion/data outlet
    • WGMT2RJ6NMAS
    The Hager RJ45 outlet Cat6 (2 modules) in Aurora Silver provides two RJ45 ports for structured cabling, delivering 0-250 MHz Cat6 performance for dependable Gigabit networking. A compact 27 mm built-in depth optimizes space, while durable polycarbonate construction ensures longevity. IP20 for indoor use and -20 to 45 °C operation. Ideal for residential and commercial data points. Without hinged lid or transparent label holder.
    EAN
    3250617292467
    Packaging
    10
    • Muse - VDI/­Com­mu­nic­a­tion/data outlet

    RJ11 + RJ45 Cat5e outlet 2 ports 0-100 MHz Knight Black IP20 WGMT2RJ6NMAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ11 + RJ45 Cat5e outlet 2 ports 0-100 MHz Knight Black IP20

    WGMT2RJ6NMAS

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGMC1SAS

      1G frame(square)52x52mm;as

      €0.00  / *

    Referenced by

    • WGMC1SAS

      1G frame(square)52x52mm;as

      €0.00  / *

    Technical properties

    Frequency
    • Trans­mis­sion band­width
      0-250 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Aurora silver
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGMT2RJ6NMAS
    PDF

    Downloads

    • Image WGMT2RJ6NMAS  | Hager Africa

      Product Image WGMT2RJ6NMAS

    • Product datasheet

      Image Hager Product data sheet WGMT2RJ6NMAS  | Hager Africa

      Hager Product data sheet WGMT2RJ6NMAS

      RJ45 outlet cat6 (2mod) wo/symbol;as

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager Africa

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGMT2RJ5AS - RJ45 outlet 1-port 0-100 MHz Aurora Silver 1 Module IP20
      WGMT2RJ5AS
      RJ45 outlet cat5e (2mod);as
    • 2
      WGMT2RJRJ6KB - RJ11 + RJ45 cat6 outlet;kb
      WGMT2RJRJ6KB
      RJ11 + RJ45 cat6 outlet;kb
    • 3
      WGMT2RJ6NM - RJ45 outlet cat6 (2mod) wo/symbol
      WGMT2RJ6NM
      RJ45 outlet cat6 (2mod) wo/symbol
    • 4
      WGMT2RJ5 - RJ45 outlet cat5e (2mod)
      WGMT2RJ5
      RJ45 outlet cat5e (2mod)
    • 5
      WGMT2RJRJ6 - RJ11 + RJ45 cat6 outlet
      WGMT2RJRJ6
      RJ11 + RJ45 cat6 outlet

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group