The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Muse
    • Muse - Fuse outlets
    • WGMR13SNAS
    EAN
    3250617296472
    Packaging
    8
    • Muse - Fuse outlets

    13A sw fused w/flex outlet w/ neon, as WGMR13SNAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A sw fused w/flex outlet w/ neon, as

    WGMR13SNAS

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMR13SNAS
    PDF
    RoHS report WGMR13SNAS
    PDF

    Downloads

    • Image WGMR13SNAS  | Hager Africa

      Product Image WGMR13SNAS

    • Product datasheet

      Image Hager Product data sheet WGMR13SNAS  | Hager Africa

      Hager Product data sheet WGMR13SNAS

      13A sw fused w/flex outlet w/ neon, as

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-01-10  | Hager Africa

      Installation manual en-GB 2022-01-10

      PDF
      1,32 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-18  | Hager Africa

      Declaration of conformity en-GB 2024-07-18

      PDF
      777,75 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGMR45KB - Connection Unit 45A Rated current 45A
      WGMR45KB
      45A CONNECTION UNIT, Knight black
    • 2
      WGMR13NKB - 13A Fused connection unit with neon, flex outlet, screw mounting
      WGMR13NKB
      13A fused w/ neon+flex outlet, kb
    • 3
      WGMR32D1 - Connection unit 25A 250V 50/60Hz Aurora Silver Matt finish
      WGMR32D1
      32A DP SWITCH W/ LED
    • 4
      WGMR45D1 - 45A Connection Unit 250V 50-60Hz Aurora Silver Matt
      WGMR45D1
      45A DP SWITCH W/ LED
    • 5
      WGML2D1NAS - Switch 1-Gang Double Pole 20AX 250V with LED White Glossy
      WGML2D1NAS
      20AX 1G DP SWITCH W/ LED, Aurora Silver

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group