The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Muse
    • Muse - Fuse outlets
    • WGMR13NAS
    EAN
    3250617296298
    Packaging
    8
    • Muse - Fuse outlets

    13A fused w/ neon+flex outlet, as WGMR13NAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A fused w/ neon+flex outlet, as

    WGMR13NAS

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMR13NAS
    PDF
    RoHS report WGMR13NAS
    PDF

    Downloads

    • Image WGMR13NAS  | Hager Africa

      Product Image WGMR13NAS

    • Product datasheet

      Image Hager Product data sheet WGMR13NAS  | Hager Africa

      Hager Product data sheet WGMR13NAS

      13A fused w/ neon+flex outlet, as

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-01-10  | Hager Africa

      Installation manual en-GB 2022-01-10

      PDF
      1,39 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-18  | Hager Africa

      Declaration of conformity en-GB 2024-07-18

      PDF
      777,75 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGML2D2NAS - 2-Gang Double Pole Switch 20AX 250V LED Indicator White Glossy
      WGML2D2NAS
      20AX 2G DP SWITCH W/ LED, Aurora Silver
    • 2
      WGMR32D1 - Connection unit 25A 250V 50/60Hz Aurora Silver Matt finish
      WGMR32D1
      32A DP SWITCH W/ LED
    • 3
      WGMR45D1 - 45A Connection Unit 250V 50-60Hz Aurora Silver Matt
      WGMR45D1
      45A DP SWITCH W/ LED
    • 4
      WGMR45KB - Connection Unit 45A Rated current 45A
      WGMR45KB
      45A CONNECTION UNIT, Knight black
    • 5
      WGMR13SNAS - 13A sw fused w/flex outlet w/ neon, as
      WGMR13SNAS
      13A sw fused w/flex outlet w/ neon, as

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group