The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Muse
    • Muse - Hotel range
    • WGMHKTM
    EAN
    3250617291545
    Packaging
    6
    • Muse - Hotel range

    16A key tag switch - mechanical WGMHKTM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16A key tag switch - mechanical

    WGMHKTM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • WGMC1

      1G frame(horizontal)65x52mm

      0.00 €  / *

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      55 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGMHKTM
    PDF

    Downloads

    • Image WGMHKTM  | Hager Africa

      Product Image WGMHKTM

    • Product datasheet

      Image Hager Product data sheet WGMHKTM  | Hager Africa

      Hager Product data sheet WGMHKTM

      16A key tag switch - mechanical

      PDF
    • Declaration of conformity

      Image DC22-1037  | Hager Africa

      DC22-1037

      Declaration of conformity en-GB 2022-12-30

      PDF
      92,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGMHKTRFID - 16A key tag switch - rfid
      WGMHKTRFID
      16A key tag switch - rfid
    • 2
      WGMHKTRFIDKB - 16A key tag switch - rfid;kb
      WGMHKTRFIDKB
      16A key tag switch - rfid;kb
    • 3
      WGMHDCAS - 16AX DND&MUR SWITCH W/ LED (INDOOR), AS
      WGMHDCAS
      16AX DND&MUR SWITCH W/ LED (INDOOR), AS
    • 4
      WGMHKTMKB - 16A key tag switch - mechanical;kb
      WGMHKTMKB
      16A key tag switch - mechanical;kb
    • 5
      WGMHKTMAS - 16A key tag switch - mechanical;as
      WGMHKTMAS
      16A key tag switch - mechanical;as

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group