The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Dream
    • Dream - Fuse outlets
    • WGDR13SNKB
    EAN
    3250617296045
    Packaging
    8
    • Dream - Fuse outlets

    13A SW FUSED W/FLEX OUTLET W/ NEON, KB WGDR13SNKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SW FUSED W/FLEX OUTLET W/ NEON, KB

    WGDR13SNKB

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGDR13SNKB
    PDF
    RoHS report WGDR13SNKB
    PDF

    Downloads

    • Image WGDR13SNKB  | Hager Africa

      Product Image WGDR13SNKB

    • Product datasheet

      Image Hager Product data sheet WGDR13SNKB  | Hager Africa

      Hager Product data sheet WGDR13SNKB

      13A SW FUSED W/FLEX OUTLET W/ NEON, KB

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-01-10  | Hager Africa

      Installation manual en-GB 2022-01-10

      PDF
      1,28 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-18  | Hager Africa

      Declaration of conformity en-GB 2024-07-18

      PDF
      777,75 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGDR45D1NB - Double Pole Switch 45A 250V 50-60Hz with LED Knight Black Matt
      WGDR45D1NB
      45A DP SWITCH W/ LED, NB
    • 2
      WGDR13SNEG - 13A SW FUSED W/FLEX OUTLET W/ NEON, EG
      WGDR13SNEG
      13A SW FUSED W/FLEX OUTLET W/ NEON, EG
    • 3
      WGDEE1KB - Emergency switch Push-button 0-230V IP20 Interstellar Grey PC 86x41x41mm
      WGDEE1KB
      EMERGENCY SWITCH;KB
    • 4
      WGDEE1IG - Emergency switch Push-button 0-230V IP20 Elegant Gold 86x41x41mm
      WGDEE1IG
      EMERGENCY SWITCH;IG
    • 5
      WGDR25 - 4-Gang 2-Way Switch 16AX 250V Bronze Matt 35mm Flush
      WGDR25
      25A CONNECTION UNIT

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group