The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • Inspire
  • Inspire - VDI/­Com­mu­nic­a­tion/data outlet
  • WGCXT2RJRJ6NB
  • Wiring Accessories

RJ11 + RJ45 cat6 outlet;nb WGCXT2RJRJ6NB

EAN
3250617288170
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RJ11 + RJ45 cat6 outlet;nb

WGCXT2RJRJ6NB

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover frame for domestic switching devices 7 products available

Compatible products

  • Referenced by 7 products available

Complete your system

  • Cover frame for domestic switching devices
  • WGCCH2NB

    2G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH3NB

    3G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH4NB

    4G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH5NB

    5G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCC1SNB

    1G frame (square);nb

    0.00 €  / *
  • WGCCV2NB

    2G frame (vertical);nb

    0.00 €  / *
  • WGCCV3NB

    3G frame (vertical);nb

    0.00 €  / *

Referenced by

  • WGCCH2NB

    2G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH3NB

    3G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH4NB

    4G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH5NB

    5G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCC1SNB

    1G frame (square);nb

    0.00 €  / *
  • WGCCV2NB

    2G frame (vertical);nb

    0.00 €  / *
  • WGCCV3NB

    3G frame (vertical);nb

    0.00 €  / *

Technical properties

Frequency
  • Trans­mis­sion band­width
    0-250 MHz
Equip­ment
  • With trans­parent label holder
    No
  • Number of outputs
    2
  • With hinged lid
    No
Use condi­tions
  • Oper­ating temper­ature
    -20-45 °C
Connec­tion
  • Connect­or/plug type
    RJ45
Mater­ials
  • Colour
    Bronze
  • Material
    Polycar­bonate (PC)
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated voltage
    0
Elec­tric current
  • Rated current
    0
Dimen­sions
  • Built-in depth
    27 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXT2RJRJ6NB
PDF

Downloads

  • Image WGCXT2RJRJ6NB  | Hager Africa

    Product Image WGCXT2RJRJ6NB

  • Product datasheet

    Image Hager Product data sheet WGCXT2RJRJ6NB  | Hager Africa

    Hager Product data sheet WGCXT2RJRJ6NB

    RJ11 + RJ45 cat6 outlet;nb

    PDF
  • Declaration of conformity

    Image dc22-1050  | Hager Africa

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Discover more of this product range

    5
  • 1
    WGCXS3USBEG - STANDALONE USBX3 4.2A, EG
    WGCXS3USBEG
    STANDALONE USBX3 4.2A, EG
  • 2
    WGCXS3USBAS - STANDALONE USBX3 4.2A, AS
    WGCXS3USBAS
    STANDALONE USBX3 4.2A, AS
  • 3
    WGCXS3USBNB - STANDALONE USBX3 4.2A, NB
    WGCXS3USBNB
    STANDALONE USBX3 4.2A, NB
  • 4
    WGCXS3USBKB - STANDALONE USBX3 4.2A, KB
    WGCXS3USBKB
    STANDALONE USBX3 4.2A, KB
  • 5
    WGCS3USB - STANDALONE USBX3 4.2A
    WGCS3USB
    STANDALONE USBX3 4.2A

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group