The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Inspire
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet
    • WGCXT2RJ6NMKB
    The Hager RJ45 Cat6 outlet (2 modules, Knight Black) delivers dependable Gigabit Ethernet for structured cabling. Two RJ45 ports with 0-250 MHz bandwidth support data, VoIP and multimedia. Compact 27 mm depth for easy flush mounting. Durable polycarbonate, IP20 indoor rating, operating -20 to 45°C. Supplied without symbol and label holder. Ideal for home and office networks seeking tidy, high-speed connectivity.
    EAN
    3250617286732
    Packaging
    10
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet

    Cat5e double RJ45 outlet 2M 0-100 MHz Knight black IP20 WGCXT2RJ6NMKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cat5e double RJ45 outlet 2M 0-100 MHz Knight black IP20

    WGCXT2RJ6NMKB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Trans­mis­sion band­width
      0-250 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Knight black
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCXT2RJ6NMKB
    PDF

    Downloads

    • Image WGCXT2RJ6NMKB  | Hager Africa

      Product Image WGCXT2RJ6NMKB

    • Product datasheet

      Image Hager Product data sheet WGCXT2RJ6NMKB  | Hager Africa

      Hager Product data sheet WGCXT2RJ6NMKB

      RJ45 outlet cat6 (2mod) wo/symbol;kb

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager Africa

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGCT2RJ - RJ11 outlet (2mod)
      WGCT2RJ
      RJ11 outlet (2mod)
    • 2
      WGCT1RJ6NM - Twilight switch 1-channel 230V 10A DIN-rail + wall/ceiling sensor 1 module
      WGCT1RJ6NM
      RJ45 outlet cat6 (1mod) wo/symbol
    • 3
      WGCXT2RJRJ5KB - RJ11 + RJ45 cat5e outlet;kb
      WGCXT2RJRJ5KB
      RJ11 + RJ45 cat5e outlet;kb
    • 4
      WGCXT1TVEG - TV outlet (1mod);eg
      WGCXT1TVEG
      TV outlet (1mod);eg
    • 5
      WGCXT1RJ6AS - RJ45 outlet cat6 (1mod);as
      WGCXT1RJ6AS
      RJ45 outlet cat6 (1mod);as

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group