The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Inspire
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet
    • WGCXT1RJ5NB
    The Hager RJ45 Cat5e 1‑module outlet delivers reliable data connectivity for home and small office networks. Supporting 0-100 MHz Cat5e performance (up to Gigabit Ethernet), it offers a single RJ45 port in a compact 27 mm built‑in depth. IP20 protected, with a robust bronze polycarbonate finish, it fits modular panels and is ideal for Ethernet, VoIP, and internet distribution in structured cabling.
    EAN
    3250617287876
    Packaging
    10
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet

    RJ11 + RJ45 Cat5e Dual Outlet 2-Port 100MHz White IP20 Dust Shutters WGCXT1RJ5NB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ11 + RJ45 Cat5e Dual Outlet 2-Port 100MHz White IP20 Dust Shutters

    WGCXT1RJ5NB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Trans­mis­sion band­width
      0-100 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      1
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Bronze
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCXT1RJ5NB
    PDF

    Downloads

    • Image WGCXT1RJ5NB  | Hager Africa

      Product Image WGCXT1RJ5NB

    • Product datasheet

      Image Hager Product data sheet WGCXT1RJ5NB  | Hager Africa

      Hager Product data sheet WGCXT1RJ5NB

      RJ45 outlet cat5e (1mod);nb

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager Africa

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGCS3USB - Emergency switch Push-button/key 0-230V IP20 White PC 86x41x41mm
      WGCS3USB
      STANDALONE USBX3 4.2A
    • 2
      WGCXS3USBEG - STANDALONE USBX3 4.2A, EG
      WGCXS3USBEG
      STANDALONE USBX3 4.2A, EG
    • 3
      WGCXS3USBAS - STANDALONE USBX3 4.2A, AS
      WGCXS3USBAS
      STANDALONE USBX3 4.2A, AS
    • 4
      WGCXS3USBNB - Standalone USB Charger 3x 4.2A, Electronic Fuse Short-circuit/Overload-proof
      WGCXS3USBNB
      STANDALONE USBX3 4.2A, NB
    • 5
      WGCXS3USBKB - Emergency switch Push-button/key 0-230V IP20 Night black Polycarbonate
      WGCXS3USBKB
      STANDALONE USBX3 4.2A, KB

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group