The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • Inspire
  • Inspire - Wall switches
  • WGCXL111EG
  • Wiring Accessories

16AX 1G 1W switch;eg WGCXL111EG

EAN
3250617287234
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX 1G 1W switch;eg

WGCXL111EG

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • WGCCH2EG

    2G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH3EG

    3G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH5EG

    5G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCC1SEG

    1G frame (square);eg

    0.00 €  / *
  • WGCCV2EG

    2G frame (vertical);eg

    0.00 €  / *
  • WGCCV3EG

    3G frame (vertical);eg

    0.00 €  / *

Technical properties

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Gold
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Controls and indic­ators
  • Number of buttons
    2
Dimen­sions
  • Built-in depth flush-­mounted boxes
    35 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2024-09-30
PDF
583,43 kB
Hager RoHS report WGCXL111EG
PDF

Downloads

  • Image WGCXL111EG  | Hager Africa

    Product Image WGCXL111EG

  • Product datasheet

    Image Hager Product data sheet WGCXL111EG  | Hager Africa

    Hager Product data sheet WGCXL111EG

    16AX 1G 1W switch;eg

    PDF
  • Declaration of conformity

    Image 2022_EU_declaration_for_10A_Bell_and_exist_switches  | Hager Africa

    2022_EU_declaration_for_10A_Bell_and_exist_switches

    Declaration of conformity en-GB 2022-12-29

    PDF
    438,90 kB
    Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager Africa

    BOC_CE_CERT_NEST_IT_EN_15112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,93 kB
More documentation

Discover more of this product range

    5
  • 1
    WGCL111 - 16AX 1G 1W switch
    WGCL111
    16AX 1G 1W switch
  • 2
    WGCL111B - 10A 1G bell switch mark bell symbol
    WGCL111B
    10A 1G bell switch mark bell symbol
  • 3
    WGCL111E - 10A 1G press switch mark "exit"
    WGCL111E
    10A 1G press switch mark "exit"
  • 4
    WGCL111F - 16AX 1G 1W switch w/fluorescence
    WGCL111F
    16AX 1G 1W switch w/fluorescence
  • 5
    WGCL111P - 10A 1G press switch
    WGCL111P
    10A 1G press switch

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group