The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Inspire
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet
    • WGCT2RJRJ5
    The Hager RJ11 + RJ45 Cat5e dual outlet provides convenient data and telephony access in one point. Supporting 0-100 MHz Cat5e performance, it suits home and office networks. Supplied with supporting plate, straight outlet and dust-protection sliders. Compact 27 mm depth, IP20, white PC body, operating -20 to +45 °C.
    EAN
    3250617285582
    Packaging
    10
    • Inspire - VDI/­Com­mu­nic­a­tion/data outlet

    RJ45 outlet Cat5e 2-port 0-100 MHz white IP20 dust protection 2 modules WGCT2RJRJ5

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 outlet Cat5e 2-port 0-100 MHz white IP20 dust protection 2 modules

    WGCT2RJRJ5

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Trans­mis­sion band­width
      0-100 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm
    Texts
    • Outlet
      With straight outlet
    • Protec­tion
      With dust protec­tion sliders
    • Supporting plate/sup­porting ring
      With supporting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCT2RJRJ5
    PDF

    Downloads

    • Image WGCT2RJRJ5  | Hager Africa

      Product Image WGCT2RJRJ5

    • Product datasheet

      Image Hager Product data sheet WGCT2RJRJ5  | Hager Africa

      Hager Product data sheet WGCT2RJRJ5

      RJ11 + RJ45 cat5e outlet

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager Africa

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WGCS3USB - Emergency switch Push-button/key 0-230V IP20 White PC 86x41x41mm
      WGCS3USB
      STANDALONE USBX3 4.2A
    • 2
      WGCXS3USBEG - STANDALONE USBX3 4.2A, EG
      WGCXS3USBEG
      STANDALONE USBX3 4.2A, EG
    • 3
      WGCXS3USBAS - STANDALONE USBX3 4.2A, AS
      WGCXS3USBAS
      STANDALONE USBX3 4.2A, AS
    • 4
      WGCXS3USBNB - Standalone USB Charger 3x 4.2A, Electronic Fuse Short-circuit/Overload-proof
      WGCXS3USBNB
      STANDALONE USBX3 4.2A, NB
    • 5
      WGCXS3USBKB - Emergency switch Push-button/key 0-230V IP20 Night black Polycarbonate
      WGCXS3USBKB
      STANDALONE USBX3 4.2A, KB

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group