The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • golf enclos­ures
  • VZ824N
  • Distri­bu­tion systems

Wall box,golf,850°,accessory,for VF312 VZ824N

EAN
3250616656079
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Wall box,golf,850°,accessory,for VF312

VZ824N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • VF312PJ

    Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, white door

    0.00 €  / *
  • VF312PF

    Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, PE, white door

    0.00 €  / *
  • VF312TJ

    Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, transparent door

    0.00 €  / *
  • VF312TF

    Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, PE, transparent door

    0.00 €  / *
  • VF312PY

    Small distributor, golf, flush, 3row, 36M, QC-terminal, N+PE, white door

    0.00 €  / *
  • VF312TY

    Small distributor, golf, flush, 3row, 36M, QC-terminal, N+PE, transparent door

    0.00 €  / *

Technical properties

Equip­ment
  • Number of rows
    3
Dimen­sions
  • Height
    523 mm
  • Width
    331.50 mm
  • Depth
    81 mm
  • Built-in depth
    72 mm
Safety
  • Protec­tion class
    Isol­a­tion class II
Mater­ials
  • Material
    Poly­styrene (PS)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VZ824N
PDF
Hager RoHS report VZ824N
PDF

Downloads

  • Image VZ824N  | Hager Africa

    Product Image VZ824N

  • Product datasheet

    Image Hager Product data sheet VZ824N  | Hager Africa

    Hager Product data sheet VZ824N

    Wall box,golf,850°,accessory,for VF312

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover more of this product range

    5
  • 1
    VZ707N - Terminal base,golf,QC terminal,for VF/VS 12 M
    VZ707N
    Terminal base, golf, QC terminal, for VF/VS 12 M
  • 2
    VZ706N - Terminal base,golf,QC terminal,for VF/VS 8 M
    VZ706N
    Terminal base, golf, QC terminal, for VF/VS 8 M
  • 3
    VZ705N - Terminal base,golf,QC terminal,for VF/VS 4 M
    VZ705N
    Terminal base, golf, QC terminal, for VF/VS 4 M
  • 4
    VZ788N - Labeling strips,golf,adhesive,396mm,surface,flush m. distributor,accessory,10pcs
    VZ788N
    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs
  • 5
    VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
    VZ787N
    Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group