The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ667N
    The Hager Golf cover for VS118 is a pure white plastic front with 4-screw fixing, providing neat finishing and IP40 protection for 1-row, 18‑module boards. Sized 251.5×389.5×83 mm, it fits VS118 enclosures, shielding circuits from accidental contact and dust while maintaining a clean look. Quick, secure mounting ensures durable protection in residential and light commercial panels.
    EAN
    3250616655393
    Packaging
    1 Piece
    • golf enclos­ures

    Joint cover lid tehalit.LF 20x51/71mm ABS Traffic white RAL9016 IK07 35mm VZ667N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Joint cover lid tehalit.LF 20x51/71mm ABS Traffic white RAL9016 IK07 35mm

    VZ667N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      251.50 mm
    • Width
      389.50 mm
    • Depth
      83 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Trans­parent
      No
    • Material
      Plastic
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    Capa­city
    • Number of modules
      18
    Equip­ment
    • Number of section in width
      1
    • Number of rows
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ667N
    PDF
    RoHS report VZ667N
    PDF

    Downloads

    • Image VZ667N  | Hager Africa

      Product Image VZ667N

    • Product datasheet

      Image Hager Product data sheet VZ667N  | Hager Africa

      Hager Product data sheet VZ667N

      Cover,golf,with 4 screws,accessory,for VS118

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF112PJ - Small distributor Golf flush 1-row 8M IP40 N+PE transparent door 63A
      VF112PJ
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, white door
    • 2
      VS118PJ - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,N+PE,white door
      VS118PJ
      Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, N+PE, white door
    • 3
      VF108TJ - Golf flush distributor 1-row 8M IP40 N+PE white door 63A
      VF108TJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, transparent door
    • 4
      VF108PJ - Volta flush enclosure 3x12 modules IP30 63A Africa version
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 5
      VS412PJ - Small distributor Golf flush 1-row 12M IP40 MS-terminals N+PE white door 63A
      VS412PJ
      Small distributor, golf, surface, 4row, IP40, 48M, MS-terminal, N+PE, white door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group