The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • VZ010
    EAN
    3250616660106
    Packaging
    1 Piece

    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54. VZ010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54.

    VZ010

    • Accessories
    • Technical properties
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Docu­ment holder 1 products available

    Complete your system

    • Docu­ment holder
    • GZ06A

      Document holder, gamma, transparent, 10pieces

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      370 mm
    • Depth
      548 mm
    Cover, door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Plastic
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    • Locking type
      Snap on lock
    Equip­ment
    • Number of keys
      1

    Downloads

    • Product datasheet

      Image Hager Product data sheet VZ010  | Hager Africa

      Hager Product data sheet VZ010

      DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54.

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group