The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • VZ005

DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB18. VZ005

EAN
3250616660052
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB18.

VZ005

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    370 mm
  • Depth
    550 mm
Cover, door
  • Number of locks
    1
Mater­ials
  • Material
    Plastic
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP00
  • Locking type
    Snap on lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Halogen free Yes

Downloads

  • Image VZ005  | Hager Africa

    Product Image VZ005

  • Product datasheet

    Image Hager Product data sheet VZ005  | Hager Africa

    Hager Product data sheet VZ005

    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB18.

    PDF
More documentation

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group