The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • vega
  • VZ003VB
  • Distri­bu­tion systems

Slider, vega, with flange plate with cable inlet IP40 VZ003VB

EAN
3250611025597
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Slider, vega, with flange plate with cable inlet IP40

VZ003VB

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 8 products available

Referenced by

  • VB218B

    Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, white door

    0.00 €  / *
  • VB118R

    Small distributor, vega, surface, 1row, 18M, IP40, QC-terminal, PE, transparent door

    0.00 €  / *
  • VB118B

    Small distributor, vega, surface, 1row, 18M, IP40, QC-terminal, PE, white door

    0.00 €  / *
  • VB218R

    Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, transparent door

    0.00 €  / *
  • VB418R

    Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, transparent door

    0.00 €  / *
  • VB318B

    Small distributor, vega, surface, 3row, 54M, IP40, QC-terminal, PE, without door

    0.00 €  / *
  • VB418B

    Small distributor, vega, surface, 4row, 72M, IP40, QC-terminal, PE, white door

    0.00 €  / *
  • VB318R

    Small distributor, vega, surface, 3row, 54M, IP40, QC-terminal, PE, transparent door

    0.00 €  / *

Technical properties

Dimen­sions
  • Depth
    20 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VZ003VB
PDF
Hager RoHS report VZ003VB
PDF

Downloads

  • Image VZ003VB  | Hager Africa

    Product Image VZ003VB

  • Product datasheet

    Image Hager Product data sheet VZ003VB  | Hager Africa

    Hager Product data sheet VZ003VB

    Slider, vega, with flange plate with cable inlet IP40

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-09-13  | Hager Africa

    Declaration of conformity International 2023-09-13

    PDF
    321,32 kB
More documentation

Discover more of this product range

    5
  • 1
    TN003S - RJ45 connectors cat.6 UTP + support
    TN003S
    RJ45 connectors cat.6 UTP + support
  • 2
    VZ311PVB - Key lock,vega,type 405E,2keys,for white doors,1-4row
    VZ311PVB
    Key lock, vega, type 405E, 2keys, for white doors, 1-4row
  • 3
    VZ009VB - Protection class II plug,vega, kit  with easy wall fixation and plugs
    VZ009VB
    Protection class II plug, vega, kit with easy wall fixation and plugs
  • 4
    VZ011VB - Labeling Set, vega, 18 Module, 4 labeling strips, 4 protection cover
    VZ011VB
    Labeling Set, vega, 18 Module, 4 labeling strips, 4 protection cover
  • 5
    VB218B - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,white door
    VB218B
    Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, white door

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group