The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • Consumer unit VT
    • VT06SM
    EAN
    3250611114314
    Packaging
    1 Piece
    • Consumer unit VT

    SURFACE CNSMR UNIT 6 WAY W/S FOR AI SW VT06SM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SURFACE CNSMR UNIT 6 WAY W/S FOR AI SW

    VT06SM

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of conduit inlets
      10
    Voltage
    • Nominal voltage
      230 - 415 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      6
    Dimen­sions
    • Height
      231 mm
    • Width
      250 mm
    • Depth
      93 mm
    • Built-in depth
      71 mm
    • Number of width units
      6
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VT06SM
    PDF

    Downloads

    • Image VT06SM  | Hager Africa

      Product Image VT06SM

    • Product datasheet

      Image Hager Product data sheet VT06SM  | Hager Africa

      Hager Product data sheet VT06SM

      SURFACE CNSMR UNIT 6 WAY W/S FOR AI SW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      VT04SM - SURFACE CNSMR UNIT 4 WAY W/S FOR AI SW
      VT04SM
      SURFACE CNSMR UNIT 4 WAY W/S FOR AI SW
    • 2
      VT16FM - FLUSH CONSUMER UNIT 16 WAY W/S FOR AI SW
      VT16FM
      FLUSH CONSUMER UNIT 16 WAY W/S FOR AI SW
    • 3
      VT08SM - SURFACE CNSMR UNIT 8 WAY W/S FOR AI SW
      VT08SM
      SURFACE CNSMR UNIT 8 WAY W/S FOR AI SW
    • 4
      VT10SM - SURFACE CNSMR UNIT 10 WAY W/S FOR AI SW
      VT10SM
      SURFACE CNSMR UNIT 10 WAY W/S FOR AI SW
    • 5
      VT12SM - SURFACE CNSMR UNIT 12 WAY W/S FOR AI SW
      VT12SM
      SURFACE CNSMR UNIT 12 WAY W/S FOR AI SW

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group