The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VS112TJ
    The Hager Golf small surface-mounted distributor offers neat indoor distribution for residential or light commercial circuits. With 1 row/12 modules and 1 rail, it supports up to 63 A at 400 V. Class II insulation, IP40 and IK07 ensure safe, robust use. Supplied with N and PE terminal blocks and conduit inlets, its transparent single door enables quick inspection. Pure white RAL9010 plastic. No lock.
    EAN
    3250616595231
    VPE
    1 piece
    • golf enclos­ures

    Small distributor Golf flush 3-row IP40 54M N+PE transparent door 63A VS112TJ

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Small distributor Golf flush 3-row IP40 54M N+PE transparent door 63A

    VS112TJ

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Accessor­ies/s­pare parts for terminals 1 product.page.accessories.products-available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 product.page.accessories.products-available
    • Lock system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Accessor­ies/s­pare parts for terminals
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Lock system
    • VZ707N

      Terminal base, golf, QC terminal, for VF/VS 12 M

      €0.00  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *

    Technical characteristics

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      252 mm
    • Width
      282 mm
    • Depth
      99 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VS112TJ
    PDF
    RoHS report VS112TJ
    PDF

    Downloads

    • Image VS112TJ  | Hager UK

      Product Image VS112TJ

    • GeneratedProductDatasheet

      Image Hager Product data sheet VS112TJ  | Hager UK

      Hager Product data sheet VS112TJ

      Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2025-06-25  | Hager UK

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VF108PJ - Volta flush enclosure 3x12 modules IP30 63A Africa version
      VF108PJ
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, N+PE, white door
    • 2
      VF108TF - Golf flush small distributor 1-row 8M IP40 63A PE white door
      VF108TF
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, PE, transparent door
    • 3
      VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
      VZ787N
      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory
    • 4
      VZ624N - Door,golf,transparent,accessory,for VF/VS212
      VZ624N
      Door, golf, transparent, accessory, for VF/VS212
    • 5
      VZ623N - Door,golf,transparent,accessory,for VF/VS112
      VZ623N
      Door, golf, transparent, accessory, for VF/VS112

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group