The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • golf enclos­ures
  • VS112PY
  • Distri­bu­tion systems

Small distributor,golf,surface,1row,12M,QC-terminal,N+PE,white door VS112PY

EAN
3250616594623
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,1row,12M,QC-terminal,N+PE,white door

VS112PY

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for terminals 1 products available
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 2 products available
  • Cable gland shroud 1 products available
  • Cover for distri­bu­tion board 1 products available
  • Lock system 1 products available

Complete your system

  • Accessor­ies/s­pare parts for terminals
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Cable gland shroud
  • Cover for distri­bu­tion board
  • Lock system
  • VZ707N

    Terminal base, golf, QC terminal, for VF/VS 12 M

    0.00 €  / *
  • VZ788N

    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

    0.00 €  / *
  • VZ787N

    Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

    0.00 €  / *
  • VZ789N

    Sealing plug, golf, surface mounting ditrsibutor, protecion class II, accessory

    0.00 €  / *
  • VZ663N

    Cover, golf, with 4 screws, accessory, for VS112

    0.00 €  / *
  • VZ794N

    Key lock, golf, flush, surface mounting disributor, 2keys, accessory

    0.00 €  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    252 mm
  • Width
    282 mm
  • Depth
    99 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    850 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VS112PY
PDF
Hager RoHS report VS112PY
PDF

Downloads

  • Image VS112PY  | Hager Africa

    Product Image VS112PY

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager Africa

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover more of this product range

    5
  • 1
    VZ707N - Terminal base,golf,QC terminal,for VF/VS 12 M
    VZ707N
    Terminal base, golf, QC terminal, for VF/VS 12 M
  • 2
    VZ706N - Terminal base,golf,QC terminal,for VF/VS 8 M
    VZ706N
    Terminal base, golf, QC terminal, for VF/VS 8 M
  • 3
    VZ705N - Terminal base,golf,QC terminal,for VF/VS 4 M
    VZ705N
    Terminal base, golf, QC terminal, for VF/VS 4 M
  • 4
    VZ788N - Labeling strips,golf,adhesive,396mm,surface,flush m. distributor,accessory,10pcs
    VZ788N
    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs
  • 5
    VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
    VZ787N
    Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group