The Hager Golf small surface-mounted distributor streamlines indoor circuit distribution. With 1 row/rail for 4 modules, 63A at 400V, and N+PE terminal blocks, it offers quick, tidy wiring. The transparent single door, IP40, Class II, IK07 housing in pure white (RAL9010) keeps modules visible and protected. Conduit inlets ease cabling. Compact 184×138×99 mm, ideal for residential and light commercial boards.
EAN
3250616595217
Packaging
1 Piece
Small distributor Golf flush 1-row 22M IP40 N+PE white door 63A VS104TJ
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
Complete your system
Optional accessories
-
Cover/infill panel/identification strip 2 products available -
Lock system 1 products available
Complete your system
Technical properties
Voltage
-
Nominal voltage400 - 400 V
Installation, mounting
-
Suitable for outdoor usageNo
-
Mounting onSurface mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules4
Functions
-
With conduit inletsYes
Dimensions
-
Height184 mm
-
Width138 mm
-
Depth99 mm
-
Number of width units4
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentYes
-
Cabinet door typeSingle door
Materials
-
MaterialPlastic
-
RAL code9010
-
ColourPure white
-
Ultraviolet-resistantNo
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK07
-
Locking typeSnap on lock, Without lock
-
Glow wire test650 °C
-
Protection class with doorIP40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Declaration of conformity
Declaration of conformity en-GB 2025-06-25
PDF487,74 kB
More documentation