The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • VP54G

Enclosure, Vector, Polycarbonate, plain door, 400x500x210 mm VP54G

EAN
3250616560079
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Enclosure, Vector, Polycarbonate, plain door, 400x500x210 mm

VP54G

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Blanking plate for enclosure 1 products available
  • Distrib­utor assembly for serial built-in device 1 products available

Complete your system

  • Blanking plate for enclosure
  • Distrib­utor assembly for serial built-in device
  • FL712E

    Insulated front panel, Orion.Plus, 150x400 mm

    0.00 €  / *
  • FL362A

    Kit system MCB, Orion.Plus, 150x400 mm

    0.00 €  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rows
    3
  • With lock
    Yes
  • Has neutral terminal block
    No
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capa­city
  • Number of modules
    54
Dimen­sions
  • Height
    500 mm
  • Width
    400 mm
  • Depth
    210 mm
  • Built-in depth
    210 mm
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Polycar­bonate (PC)
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK08
  • Ingress Protec­tion (IP) class
    IP65
  • Locking type
    3-Side 7 mm
  • Glow wire test
    850 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration VP54G
PDF
Hager RoHS report VP54G
PDF

Downloads

  • Image VP54G  | Hager Africa

    Product Image VP54G

  • Product datasheet

    Image Hager Product data sheet VP54G  | Hager Africa

    Hager Product data sheet VP54G

    Enclosure, Vector, Polycarbonate, plain door, 400x500x210 mm

    PDF
  • Declaration of conformity

    Image Declaration of conformity for Enclosures for low voltage distribution and automation system  | Hager Africa

    Declaration of conformity for Enclosures for low voltage distribution and automation system

    Declaration of conformity International 2022-12-15

    PDF
    707,52 kB
More documentation

Spare part

See more

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group