The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC877
    EAN
    3250616138773
    Packaging
    1 Piece
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Connection cable, quadro.system, BM 160A UC877

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection cable, quadro.system, BM 160A

    UC877

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2026-01-28
    PDF
    242,30 kB
    REACH declaration UC877
    PDF
    RoHS report UC877
    PDF

    Downloads

    • Image UC877  | Hager Africa

      Product Image UC877

    • Product datasheet

      Image Hager Product data sheet UC877  | Hager Africa

      Hager Product data sheet UC877

      Connection cable, quadro.system, BM 160A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC9125T - Connection plate Quadro Evo 800A 4P
      UC9125T
      Derivation plate, quadro evo 1250A
    • 2
      UT87E - HMI interface card for witty 114x57x28 mm
      UT87E
      Perforated copper rail, quadro.system, 25x5 L1750mm
    • 3
      UT87G - Perforated copper rail, quadro.system, 50x5 L700 mm
      UT87G
      Perforated copper rail, quadro.system, 50x5 L700 mm
    • 4
      UC991 - Clamp DIN rail Orion.Plus W800 Steel 620x30x30 mm
      UC991
      Screw, quadro.system, M6x12 mm
    • 5
      UC990 - Domovea basic Web server multi-interface PoE/24V DC 6M DIN IP20
      UC990
      Nut, quadro.system, M5

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group