The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • UC868
    The Hager quadro.system 400 A connection cable provides a secure, low-impedance link between switchboard sections or busbars for reliable power distribution. Pre-terminated and flexible, it speeds installation while ensuring robust current-carrying and thermal performance. Ideal for main incomer and inter-panel connections within quadro.system assemblies.
    EAN
    3250616138681
    Packaging
    1 Piece

    Staircase time lag switch 230V 16A DIN rail 30s-10min auto 3/4-wire 1 module UC868

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Staircase time lag switch 230V 16A DIN rail 30s-10min auto 3/4-wire 1 module

    UC868

    • Environmental value
    • Documentations
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration UC868
    PDF
    RoHS report UC868
    PDF

    Downloads

    • Image UC868  | Hager Africa

      Product Image UC868

    • Product datasheet

      Image Hager Product data sheet UC868  | Hager Africa

      Hager Product data sheet UC868

      Connection cable, quadro.system, 400 A

      PDF
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group