The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Actu­ators
    • Actu­ators for Heating and Vent­il­a­tion Control
    • TYF642F
    EAN
    3250616059924
    Packaging
    1 Piece
    • Actu­ators for Heating and Vent­il­a­tion Control

    Fancoil 2 outputs 10A, hand status, KNX TYF642F

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fancoil 2 outputs 10A, hand status, KNX

    TYF642F

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Auxil­iary tension
      230 - 230 V
    Elec­tric current
    • Max. switching current
      10 A
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 4 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 4 mm²
    Dimen­sions
    • Number of width units
      4
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Heating actuator 6 channels KNX, with regulation, 24/230V (English)
    PDF
    266,23 kB
    REACH declaration TYF642F
    PDF
    RoHS report TYF642F
    PDF

    Downloads

    • Image TYF642F  | Hager Africa

      Product Image TYF642F

    • Product datasheet

      Image Hager Product data sheet TYF642F  | Hager Africa

      Hager Product data sheet TYF642F

      Fancoil 2 outputs 10A, hand status, KNX

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2022-10-18  | Hager Africa

      Declaration of conformity International 2022-10-18

      PDF
      142,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TYMS646R - Heating actuator 6 channels KNX, with regulation, 24/230V
      TYMS646R
      Heating actuator 6 channels KNX, with regulation, 24/230V
    • 2
      TYMS646T - Heating actuator 6 channels KNX 24/230V
      TYMS646T
      Heating actuator 6 channels KNX 24/230V
    • 3
      TX501 - Valve actuator KNX + 2 reserve inputs
      TX501
      Valve actuator KNX + 2 reserve inputs
    • 4
      TGC600 - Wall mounting accessory for 4 module width modular device
      TGC600
      Wall mounting accessory for 4 module width modular device
    • 5
      TYF642F - Fancoil 2 outputs 10A, hand status, KNX
      TYF642F
      Fancoil 2 outputs 10A, hand status, KNX

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group