The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • TJA670
    EAN
    3250618502237
    Packaging
    1 Piece

    Domovea basic TJA670

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Domovea basic

    TJA670

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • DC power supply 1 products available

    Complete your system

    • DC power supply
    • TGA200

      Power supply 24 V DC 1A

      0.00 €  / *

    Technical properties

    Equip­ment
    • Web server
      Yes
    • Number of chan­nels
      1
    Voltage
    • Oper­ating voltage
      24 - 24 V
    • Oper­ating voltage over bus
      21 - 32 V
    • Type voltage supply
      DC
    Connectivity
    • Type of inter­face bus system/­media gateway
      Multiple inter­face
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      105 mm
    • Depth
      65 mm
    • Number of width units
      6
    Connec­tion
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Texts
    • Encoding
      Manage­ment of 4 config­ur­able user profiles
    • Labelling
      With labelling field
    • Voltage
      Power supply via PoE or 24 V DC
    • Install­a­tion mode
      For install­a­tion in distri­bu­tion box
    • Connectors jacks
      With 2 USB jacks type B, USB 2.0 compliant
    • Type of connec­tion
      With quick­con­nect plug-in terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TJA670
    PDF
    RoHS report TJA670
    PDF

    Downloads

    • Image TJA670  | Hager Africa

      Product Image TJA670

    • Product datasheet

      Image Hager Product data sheet TJA670  | Hager Africa

      Hager Product data sheet TJA670

      Domovea basic

      PDF
    • Installation manual

      Image Leaflet domovea (EN)  | Hager Africa

      Leaflet domovea (EN)

      Leaflet TJA470, TJA670 (English, 2023-06-29)

      PDF
      900,23 kB
    • Tool

      Image Hager Pilot MacOS  | Hager Africa

      Hager Pilot MacOS

      Hager Pilot MacOS 2.2.1

      DMG
      95,45 MB
      Image Hager Pilot Windows  | Hager Africa

      Hager Pilot Windows

      Hager Pilot Windows 2.2.1

      EXE
      152,91 MB
      Image Server Software (TJA470, TJA670)  | Hager Africa

      Server Software (TJA470, TJA670)

      Server Software 8.1.5

      ZIP
      248,74 MB
      Image domovea Client Android  | Hager Africa

      domovea Client Android

      domovea Client Android 3.14.4

      APK
      150,27 MB
      Image domovea Client MacOS  | Hager Africa

      domovea Client MacOS

      domovea Client MacOS 3.14.4

      DMG
      178,85 MB
      Image domovea Client Windows  | Hager Africa

      domovea Client Windows

      domovea Client Windows 3.14.4

      EXE
      278,94 MB
    • KNX product database

      Image ETS product database (Dummy application)  | Hager Africa

      ETS product database (Dummy application)

      KNX product database International 2024-03-11

      KNXPROD
      90,49 kB
      Image ETS product database for TJA670  | Hager Africa

      ETS product database for TJA670

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2024-03-11

      KNXPROD
      83,40 kB
    • Handbook

      Image Installation manual domovea (EN)  | Hager Africa

      Installation manual domovea (EN)

      Installation manual domovea TJA470, TJA670 (English, 2023-11-16)

      PDF
      1,75 MB
    • Declaration of conformity

      Image Declaration of conformity International 2022-11-02  | Hager Africa

      Declaration of conformity International 2022-11-02

      PDF
      144,52 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group