The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Input products
    • Energy monit­oring solu­tions
    • TE332
    The Hager Consumption Indicator KNX with current transformers measures and reports energy use via KNX for accurate load monitoring and optimization. Configurable with ETS or easy mode, it integrates seamlessly into KNX installations. Operating from -5 to 45°C, it suits residential and commercial panels. Not compatible with Powernet. Ideal for visualizing consumption, triggering alerts, and driving energy-saving automation.
    EAN
    3250615853318
    Packaging
    1 Piece
    • Energy monit­oring solu­tions

    Endcap BRA 70x100mm Zinc die-cast Aluminium finish Screw mounting TE332

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Endcap BRA 70x100mm Zinc die-cast Aluminium finish Screw mounting

    TE332

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Archi­tec­ture
    • Bus system
      KNX
    Connectivity
    • With bus system Powernet
      No
    Elec­tric current
    • Bus current consump­tion data transfer
      15 mA
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      6
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Texts
    • Terminal
      With connecting terminal for outside temper­ature sensor, With connecting terminal for remote commu­nic­a­tion input (only for France), With connecting terminal for tariff input (HT/NT), With mains connec­tion terminals, With 2 connecting terminals of the refer­ence phases for counter channel 2 and 3, 3x connecting terminals for current trans­formers

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TE332
    PDF
    RoHS report TE332
    PDF

    Downloads

    • Image TE332  | Hager Africa

      Product Image TE332

    • Product datasheet

      Image Hager Product data sheet TE332  | Hager Africa

      Hager Product data sheet TE332

      Consumption Indicator KNX with current transformers

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2024-01-18  | Hager Africa

      Declaration of conformity International 2024-01-18

      PDF
      124,81 kB
    More documentation

    Discover more of this product range

      4
    • 1
      TXF121 - KNX interface for electrical energy meters
      TXF121
      KNX interface for electrical energy meters
    • 2
      TXE773 - Pulse gateway KNX, 3 channels, IP44
      TXE773
      Pulse gateway KNX, 3 channels, IP44
    • 3
      TXE771 - Triple LED indicator light Green 230VAC 1 Module 50-60Hz IP20 Screw terminal
      TXE771
      Pulse gateway KNX, 1 channel, IP44
    • 4
      TE332 - Endcap BRA 70x100mm Zinc die-cast Aluminium finish Screw mounting
      TE332
      Consumption Indicator KNX with current transformers

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group