The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Switches, push buttons and LED indic­ator lights
  • SVS413B
  • Modular devices

Latching 1NO Pushbutton + green Indicator light 230VAC QC busbar passing SVS413B

EAN
3250615725110
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Latching 1NO Pushbutton + green Indicator light 230VAC QC busbar passing

SVS413B

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Equip­ment
  • Number of INV contacts
    0
  • Number of NC contacts
    0
  • Number of NO contacts
    1
  • With signal lamp
    Yes
Elec­tric current
  • Momentary contact current
    16 A
  • Rated current
    16 A
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    66 mm
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration SVS413B
PDF

Downloads

  • Image SVS413B  | Hager Africa

    Product Image SVS413B

  • Product datasheet

    Image Hager Product data sheet SVS413B  | Hager Africa

    Hager Product data sheet SVS413B

    Latching 1NO Pushbutton + green Indicator light 230VAC QC busbar passing

    PDF
More documentation

Discover more of this product range

    5
  • 1
    SBN499 - 4-pole, 125A Modular Switch
    SBN499
    4-pole, 125A Modular Switch
  • 2
    SVN223 - Red+White+Blue Triple indicator light 230VAC
    SVN223
    Red+White+Blue Triple indicator light 230VAC
  • 3
    SBN463 - 4-pole, 63A Modular Switch
    SBN463
    4-pole, 63A Modular Switch
  • 4
    SBN440 - 4-pole, 40A Modular Switch
    SBN440
    4-pole, 40A Modular Switch
  • 5
    SVN134 - Blue LED Indicator light 12/48V
    SVN134
    Blue LED Indicator light 12/48V

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group