The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Switches, push buttons and LED indic­ator lights
  • SVS132B
  • Modular devices

Red Ind. light 12/48V QC busbar passing SVS132B

EAN
3250615725080
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Red Ind. light 12/48V QC busbar passing

SVS132B

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    2000 V
  • Rated oper­a­tional voltage Ue
    12 - 48 V
  • Type voltage supply
    AC/DC
Use condi­tions
  • Oper­ating temper­ature
    -20 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    quick­con­nect
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 2.5 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 2.5 mm²
  • Type of lamp socket
    Fix
Power
  • Total power loss under IN
    0.33 W
  • Power per char­ging point
    0
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    62 mm
Lighting
  • Type of lamp
    LED
Mater­ials
  • Colour
    Red
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SVS132B
PDF
Hager RoHS report SVS132B
PDF

Downloads

  • Image SVS132B  | Hager Africa

    Product Image SVS132B

  • Product datasheet

    Image Hager Product data sheet SVS132B  | Hager Africa

    Hager Product data sheet SVS132B

    Red Ind. light 12/48V QC busbar passing

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover more of this product range

    5
  • 1
    SK600 - Selector switch non spring ret
    SK600
    Selector switch non spring ret
  • 2
    SBN499 - 4-pole, 125A Modular Switch
    SBN499
    4-pole, 125A Modular Switch
  • 3
    SVN223 - Red+White+Blue Triple indicator light 230VAC
    SVN223
    Red+White+Blue Triple indicator light 230VAC
  • 4
    SVN221 - Green LED Triple indicator light 230VAC
    SVN221
    Green LED Triple indicator light 230VAC
  • 5
    SBN433 - 4-pole, 32A Modular Switch with big terminals
    SBN433
    4-pole, 32A Modular Switch with big terminals

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group