The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Switches, push buttons and LED indic­ator lights
  • SVS124B
  • Modular devices

Blue LED Indicator light 230VAC QC busbar passing SVS124B

EAN
3250615725035
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Blue LED Indicator light 230VAC QC busbar passing

SVS124B

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Capa­city
  • Number of modules
    1
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
Use condi­tions
  • Oper­ating temper­ature
    -20 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    quick­con­nect
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 2.5 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 2.5 mm²
  • Type of lamp socket
    Fix
Power
  • Total power loss under IN
    0.80 W
  • Power per char­ging point
    0
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    62 mm
Lighting
  • Type of lamp
    LED
Mater­ials
  • Colour
    Blue
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SVS124B
PDF
Hager RoHS report SVS124B
PDF

Downloads

  • Image SVS124B  | Hager Africa

    Product Image SVS124B

  • Product datasheet

    Image Hager Product data sheet SVS124B  | Hager Africa

    Hager Product data sheet SVS124B

    Blue LED Indicator light 230VAC QC busbar passing

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-09-13

    PDF
    574,93 kB
More documentation

Discover more of this product range

    5
  • 1
    SK600 - Selector switch non spring ret
    SK600
    Selector switch non spring ret
  • 2
    SBN499 - 4-pole, 125A Modular Switch
    SBN499
    4-pole, 125A Modular Switch
  • 3
    SVN223 - Red+White+Blue Triple indicator light 230VAC
    SVN223
    Red+White+Blue Triple indicator light 230VAC
  • 4
    SVN221 - Green LED Triple indicator light 230VAC
    SVN221
    Green LED Triple indicator light 230VAC
  • 5
    SBN433 - 4-pole, 32A Modular Switch with big terminals
    SBN433
    4-pole, 32A Modular Switch with big terminals

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group