The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVS121B
    The Hager Green LED indicator light 230VAC with QuickConnect and busbar pass-through provides clear status indication in switchboards. 1-module, 50-60 Hz, Ui 250 V, Uimp 4 kV. Quick wiring for 1.5-2.5 mm² conductors. Low loss 0.8 W. IP20, -20 to +50 °C. Fixed lamp, 83×17.5×62 mm. Ideal for residential and commercial panels needing compact, reliable indication.
    EAN
    3250615725004
    VPE
    12 pieces
    • Switches, push buttons and LED indic­ator lights

    Gateway burglar alarm radio LS to KNX digital media coupler SVS121B

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Gateway burglar alarm radio LS to KNX digital media coupler

    SVS121B

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      quick­con­nect
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 2.5 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0.80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Green
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SVS121B
    PDF
    RoHS report SVS121B
    PDF

    Downloads

    • Image SVS121B  | Hager UK

      Product Image SVS121B

    • GeneratedProductDatasheet

      Image Hager Product data sheet SVS121B  | Hager UK

      Hager Product data sheet SVS121B

      Green LED Indicator light 230VAC QC busbar passing

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      263,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SBN416 - Modular switch 3P 100A 400V AC21/AC22 IP20 3 modules
      SBN416
      4-pole, 16A Modular Switch
    • 2
      SVN223 - MCB 1P 3A 6kA Curve C 230/400V biconnect 1 Module
      SVN223
      Red+White+Blue Triple indicator light 230VAC
    • 3
      SVN221 - Momentary pushbutton 1NO+1NC with red indicator 230V 16A 1 Module
      SVN221
      Green LED Triple indicator light 230VAC
    • 4
      SVN132 - Red LED Indicator light 12/48V
      SVN132
      Red LED Indicator light 12/48V
    • 5
      SVN129 - Red LED Indicator Light 230V AC QuickConnect busbar pass IP20 1 Module
      SVN129
      Red, green, orange Triple indicator light 230VAC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group