The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Trans­formers and compact lumin­aires
  • ST320
  • Modular devices

Safety transformer 18VA 230-12V ST320

EAN
3250615700001
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Safety transformer 18VA 230-12V

ST320

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Output voltage
    12 - 12 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Rated insu­la­tion voltage Ui
    4000 V
Power
  • Power consump­tion VA
    18 VA
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    2
Dimen­sions
  • Height
    85 mm
  • Width
    35 mm
  • Depth
    58 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Temper­ature protec­tion
    Yes
Equip­ment
  • Is short-­cir­cuit protected
    Yes
  • On/off switch
    No
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 mm²
  • Cross-sec­tion rigid conductor
    6 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration ST320
PDF
Hager RoHS report ST320
PDF

Downloads

  • Image ST320  | Hager Africa

    Product Image ST320

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration of conformity for Safety Isolating transformer  | Hager Africa

    Declaration of conformity for Safety Isolating transformer

    Declaration of conformity International 2021-09-30

    PDF
    295,69 kB
More documentation

Discover more of this product range

    5
  • 1
    ST303 - Bell transformer 8VA 230V 8-12V
    ST303
    Bell transformer 8VA 230V 8-12V
  • 2
    ST305 - Bell transformer 16VA 230V 8-12V
    ST305
    Bell transformer 16VA 230V 8-12V
  • 3
    ST312 - Safety transformer 25VA 230V/12-24V
    ST312
    Safety transformer 25VA 230V/12-24V
  • 4
    ST314 - Safety transformer 40VA 230V12-24V
    ST314
    Safety transformer 40VA 230V12-24V
  • 5
    ST301 - Bell transformer 4VA 230/8-12V
    ST301
    Bell transformer 4VA 230/8-12V

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group