The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Trans­formers and compact lumin­aires
    • ST301
    EAN
    3250615703019
    Packaging
    6
    • Trans­formers and compact lumin­aires

    Bell transformer 4VA 230V 8-12V ST301

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bell transformer 4VA 230V 8-12V

    ST301

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Output voltage
      8 - 12 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Output voltage 2
      12 V
    • Rated insu­la­tion voltage Ui
      4000 V
    Capa­city
    • Number of modules
      2
    Power
    • Power consump­tion (VA)
      4 VA
    • Power
      4 VA
    • Power absorbed
      4 W
    Dimen­sions
    • Height
      111 mm
    • Width
      35 mm
    • Depth
      65 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Temper­ature protec­tion
      Yes
    Equip­ment
    • Is short-­cir­cuit protected
      Yes
    • On/off switch
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 35 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Frequency
    • Frequency
      50 - 50 Hz
    Elec­tric current
    • Intensity output 1
      0.50 A
    • Intensity output 2
      0.33 A
    • Rated secondary current (Isr)
      0.5 A
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    • Nominal tight­ening torque
      1.20 - 1.20 Nm
    Internal use only
    • Number of half modules of 17,5 mm
      4
    • Standard
      EN 61558-1;EN 61558-2-8
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Bell transformer 8VA 230V 8-12V (English )
    PDF
    599,31 kB
    REACH declaration ST301
    PDF
    RoHS report ST301
    PDF

    Downloads

    • Image ST301  | Hager Africa

      Product Image ST301

    • Product datasheet

      Image Hager Product data sheet ST301  | Hager Africa

      Hager Product data sheet ST301

      Bell transformer 4VA 230V 8-12V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      257,53 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EE960 - Emergency light
      EE960
      Emergency light
    • 2
      ST305 - Bell transformer 230V/8-12V 8VA DIN rail 2 modules short-circuit protected
      ST305
      Bell transformer 16VA 230V 8-12V
    • 3
      ST314 - Safety transformer 40VA 230V12-24V
      ST314
      Safety transformer 40VA 230V12-24V
    • 4
      ST303 - Stand-alone smoke detector 10-year lithium battery 85 dB IP30
      ST303
      Bell transformer 8VA 230V 8-12V
    • 5
      ST313 - Safety transformer 16VA 230V12-24V
      ST313
      Safety transformer 16VA 230V12-24V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group